contactusurl/pl-pl/seals/searchBrak wynikówAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofWYSZUKIWANIE I POMOCShowingCzy tego szukasz?SprzedawcęDystrybutorOfficial DealerPremium Partneradresyadresy,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
The Zurcon® Scraper WAE is a single-acting polyurethane scraper. The
special feature of this scraper is an additional support on the inner
surface. It prevents tilting or twisting of the scraper. At the same time
this support improves seating in the groove, preventing the ingress of
contaminants via the back of the scraper. This represents a technical
improvement compared to similar scraper types.
Czy tego szukasz?
Czy tego szukasz?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
18 - 2600 mm
—
-35°C +100°C
1 m/s
0.500 - 102.4 in
—
-31°F +212°F
3 ft/s
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs