Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
25 - 700 mm 60 MPa -30°C +200°C 3 m/s
0.984 - 27.5 in 8700 psi -22°F +392°F 10 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Wybierz język
Wybierz język