In a Spin


- Capable of operational surface speeds up to 60 m/s (195 ft/s) and beyond
- Bi-directional sealing capability
- Compact design reduces assembly space requirement
- Wide temperature range, from -60 °C to +200 °C (-75°F to +390°F)
- Ability to handle pressure
- Excellent sealing performance with and without lubrication
- Extremely low friction and heat development
- Wide media compatibility
- Negligible shaft wear
- Design optimized for durability and long service life

- Works at high speeds up to 40 m/s (130 ft/s)
- Bi-directional sealing capability
- Compact design to reduce assembly space
- Wide temperature range, from -45 °C to +200 °C (-50°F to +390°F)
- Ability to handle run out
- Excellent sealing performance in different lubricated environments
- Exceptional low frictional torque
- Reduction of heat development
- Proven compatibility with various eMobility transmission and other aggressive fluids
- Negligible shaft wear
- Easy installation
- Cost effective
- Available in different outer diameter configurations, e.g. partially rubber covered

Not just for aerospace applications, HiSpin® PDR RT and HiSpin® HS40 will contribute to extending the travelling distance of electric cars.
Jan Zumbach, the head of business development for eMobility at Trelleborg Sealing Solutions, says that overcoming ‘range anxiety’ is critical to mass adoption of electric vehicles. “With gasoline or diesel vehicles people know they will get where they need to. The infrastructure is there and filling up the tank is never an issue.
“When people drive an electric vehicle they worry if they will have enough charge to arrive at their chosen destination. The solution to this is to install a charging infrastructure and increase battery capacity to extend the distance that can be travelled on one charge.”
As electric motors run most efficiently at high speeds, seals within the e-axle need to operate at speeds beyond the capabilities of standard seals. HiSpin® PDR RT and HiSpin® HS40 increase operating rotational speed to at least 40 meters per second, which will help increase battery capacity.