Safely Edible


FoodPro® materials comply with the most comprehensive number of food contact material regulations and industry standards around the globe, including:
- U.S. Food and Drug Administration (FDA) regulations
- European Food Contact Regulations including Reg. (EC) 1935/2004
And for most materials:
- Chinese food safety standards
- Japanese Positive List released in 2020
- 3-A Sanitary Standards
- NSF International Standards

One of the biggest challenges in beverage processing is flavor carryover, which can occur when, for example, water is bottled after the same equipment is used with a strongly flavored energy drink.
FoodPro® V8T90 is a high-performance fluoroelastomer (FKM), intended for use in beverage filling lines for soft drinks, energy drinks, liquid food and near water products. Specially formulated, it prevents flavor molecules from migrating into seal materials, which could then be released and absorbed by beverages in subsequent filling processes.
Flat gaskets
Formulated from virgin polytetrafluoroethylene (PTFE) and enhanced with high-quality approved fillers, FoodPro® HMF 48 is a universal solution for flat gaskets. It is available in a wide range of thicknesses and sheet formats, facilitating simple and inexpensive production of almost any seal geometry. Alongside full compliance and compatibility with a wide range of food and cleaning processes, the material is engineered for strong performance in all operating conditions.
Maximum wear resistance
Zurcon® FoodPro® Z81, an ultra-high molecular weight polyethylene (UHMWPE), demonstrates exceptional high extrusion and wear resistance and low friction performance. This material is ideal for reciprocating, very slow rotating and oscillating applications, and can be used with ceramic surfaces, as well as abrasive media and countersurfaces.
Media and temperature resistant
Based on ultra-clean technology, Turcon® FoodPro® MF6 is engineered for unrivalled media and high temperature resistance. Performance in food migration and cleanability
tests proves this PTFE material is suitable for the widest range of applications, including those that have repeated contact with liquids, acidic and fatty foods. It also withstands harsh CIP and SIP regimes and many different cleaning solutions, including caustics, acids or disinfectants.