High-precision LSR parts, often delicate or micro-sized, are increasingly
specified across many industrial sectors including medical and
pharmaceutical, household appliances, electrical, and electronic. High-precision
toolmaking and state-of-the-art fully automated liquid injection
molding are the basis for custom-engineered parts into applications
where consistent precision, quality and performance reliability in high
quantities are critical in application.
Stai cercando questo?
Stai cercando questo?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
—
—
-40°C +175°C
—
—
—
-40°F +347°F
—
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs