Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
15 - 400 mm up to 60 MPa -30°C +110°C 0.5 m/s
0.5 - 5 in 8700 psi -22°F +230°F 1.6 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Scegli lingua
Scegli lingua