Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
5 - 3300 mm S: 25 D: 20 MPa -70°C +300°C L: 15 R: 2 m/s
0.197 - 130 in S: 3625 D: 2900 psi -94°F +572°F L: 50 R: 6.5 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Scegli lingua
Scegli lingua