Ø - Range | Pressure Range | Temp. range | Velocity |
16 - 250 mm | 25 MPa | -35°C +110°C | 0.5 m/s |
0.625 - 10 in | 3626 psi | -31°F +230°F | 1.6 ft/s |
CAD Downloads
E Catalog Links
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Scegli lingua