Precision homogeneous or Rubber-to-Metal bonded gaskets are custom
molded from a variety of elastomers for high-performance engine
and other applications. Metals such as cold-rolled or stainless steel,
brass or aluminum can be offered and bonded to any elastomer. As
your development partner, Trelleborg Sealing Solutions can work with
you to design, develop and supply gaskets to suit your application
requirements.
Stai cercando questo?
Stai cercando questo?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
—
—
-60°C +325°C
—
—
—
-76°F +617°F
—
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs