The Turcon® Roto Glyd Ring® II is a double-acting, bi-directional seal for
demanding applications. In rotary applications, the Turcon® Roto Glyd
Ring® II offers outstanding stability in the gland hardware. It consists of
a permanently bonded elastomer energizer and a PTFE-based seal ring
to form a one-piece bonded construction that gives increased service life
by preventing the seal's PTFE-based sealing ring from spinning with the
shaft against the elastomer energizer.
Hledáte toto?
Hledáte toto?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
2.5 - 1016 mm
35 MPa
-60°C +200°C
2.5 m/s
0.100 - 40.0 in
5000 psi
-76°F +392°F
8 ft/s
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs