The Isolast® PureFab™ range provides the best performance in aggressive front-end processes including deposition, etch, ash/strip, plasma cleaning, and thermal processing such as atomic layer deposition.
The range comprises of leading-edge Perfluoroelastomers (FFKMs) that offer unique properties including high-temperature stability, high purity, exceptionally low trace metal content, and outstanding plasma resistance. This leads to reduced particle generation and ultra-low outgassing performance in high vacuum conditions, enabling end-users to extend their product maintenance cycles while ensuring that process yield is maximized.
To ensure purity of product, all Isolast® PureFab™ seals produced and packed in a Class 100 (ISO5) cleanroom environment.
Trelleborg Sealing Solutions offers a unique and focused material portfolio to match process chemistry, system location and tool complexity:
- lsolast® PureFab™ JPF10:
- Fully organic structure
- High purity
- Excellent fluorine and oxygen radical plasma resistance
- Low particle generation
- High-temperature stability over +300 °C
- Excellent chemical resistance, including in steam and amines
- Suitable for processes including dry etching, stripping and remote plasma cleaning
- lsolast® PureFab™ JPF20:
- Advanced nanoparticle filler system providing minimal particle generation
- Maximum resistance to aggressive ion and radical rich plasma chemistries
- Excellent high-temperature stability to +320 °C
- Suitable for use in all etch processes and critical tool locations where there is a requirement for extreme plasma resistance
- Isolast® PureFabTM JPF21:
- Proprietary filler system provides excellent oxygen plasma resistance and dimensional stability
- Minimum particulation in NF3 plasma
- Superior sealing force retention over long durations even at temperatures over +300°C extends seal life
- Suitable for etch, deposition and diffusion processes
- Isolast® PureFab™ JPF30:
- Non-filled, translucent extreme purity material
- Extremely low trace metal content
- Unmatched thermal stability performance compared to competitors’ translucent materials, even at +300 °C
- Suitable for ash and strip processes as well as applications that require low-sealing force
Other materials in the Isolast® PureFab™ range:
- Isolast® PureFab™ J9675:
- Fully organic formulation with excellent resilience
- Ultra-low outgassing performance for advanced node photolithography applications
- Suitable for damping applications where outgassing properties are critical
- Isolast® PureFab™ J9685:
- Outstanding thermal resistance
- Very low compression set
- Operates in high-temperature thermal processes up to 325°C
- Suitable for thermal processes such as ALD, oxidation/diffusion etc
- Isolast® PureFab™ J9610:
- Superior chemical resistance for wet process applications
- Very low extractables in aggressive wet process chemicals
- Suitable for CMP, ECD and wet etch applications
Products:
- O-Rings
- Custom-designed seals including rubber-to-metal and rubber-to-plastic bonded products, such as wafer handling products
- FlexiMold™ large-diameter joint free seals
- Centering Rings (NW, KF, ISO)