Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
from 2.9 mm 250 MPa -200°C +260°C 0.5 m/s
from 0.115 in 36250 psi -328°F +500°F 1.6 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Vyberte jazyk
Vyberte jazyk