Mining Trucks

Dump_truck_breakout_1100X800
Power Train
The power train or drive system in mining vehicles consists of an engine and a network of components that deliver power to the wheels. Engines and drive components can have a variety of configurations and sealing solutions, which are designed to meet the unique requirements of each application and equipment. Seals prevent contamination, protect components and keep lubricants inside the system.
Cylinders & Actuators
Cylinders and actuators play crucial roles in mining equipment operation. They allow equipment to lift and move heavy loads and seals enable maximum performance and smooth operation.
Valves & Pumps
Pumps and valves are a vital components in hydraulic systems and they come in a range of different sizes, depending on the demands of the equipment. Pumps generate flow of hydraulic fluids, while pumps direct and control the flow. Seals prevent leakage of fluids under harsh conditions and high pressures.
Power Train
The power train or drive system in mining vehicles consists of an engine and a network of components that deliver power to the wheels. Engines and drive components can have a variety of configurations and sealing solutions, which are designed to meet the unique requirements of each application and equipment. Seals prevent contamination, protect components and keep lubricants inside the system.

Power Train

Cylinders & Actuators

Valves & Pumps

Central Tire Inflation System