Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range Pressure Range Temp. range Velocity
3 - 3300 mm 35 MPa -65°C +200°C 15 m/s
0.118-130 in 5000 psi -85°F +390°F 50 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
DownloadSubHeadline - English
Choose language
Choose language