Tran-SECURE™ PTFE Manway Lid and Elastomer Nozzle Gaskets
Trelleborg’s Tran-SECURE™ PTFE manway lid and elastomer nozzle gaskets are specially designed to provide superior sealing performance in appropriately torqued tank car manways, even when transporting the most aggressive chemicals.
Features and Benefits:
- Improved design with high grade materials to provide an enhanced sealing solution
- Enhanced chemical resistance
- Single-piece design with chevron profile provides superior sealing and simplified manufacturing
- Robust mechanical strength
- Unrivaled material science capability
- Fully integrated engineering and design expertise
- Fully controlled process, from formulation to finished product, ensures quality and consistency to help prevent NARs
- Made in the USA
- In stock for shipment within 24 hours at www.chemtransportsealsshop.com


Applications:
AAR-1, TRN-1, UTC-1 20’’ ManwaysThe right product for your application
Sealing Materials
Trelleborg manway lid and nozzle gaskets are available in a broad selection of industry standard and Trelleborg HMF materials that provide an enhanced sealing solution.
Materials for safely sealing highly aggressive chemicals in tank cars, trucks, IBCs, and ISO containers include:
- Elastomers
- Flexible Graphite
- Non-Asbestos Fiber
- PTFE
Regulatory Compliance
Trelleborg manway gasket materials are compliant with: REACH, RoHS, and Prop 65. Specific materials are compliant with: FDA, 3A, and USP

For convenient 24/7 online ordering, visit the Chemical Transportation Seals Shop
Additional Reading