contactusurl/en/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Orkot® bearings offer significant advantages over traditional metal
bearings. All are dimensionally stable, have excellent wear resistance
and outstanding low friction characteristics, giving them unrivalled
performance in dry running conditions or with boundary lubrication. With
virtually no swell in seawater, they are ideal for marine and hydropower
applications.
Technical drawing
On this page
On this page
Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range
Pressure Range
Temp. range
Velocity
2 - 3000 mm
S: 80 D: 40 MPa
-60°C +250°C
6 m/s
0.079 - 118 in
S: 11600 D: 5800 psi
-76°F +482°F
20 ft/s
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs