Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range Pressure Range Temp. range Velocity
5 - 456 mm 50 MPa -30°C +200°C
0.197 - 18 in 7250 psi -22°F +392°F
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Choose language
Choose language