Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range Pressure Range Temp. range Velocity
50 – 600 mm 103.4 MPa -20°C +200°C
1.969-23.62 in 15000 psi -4°F +392°F
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
English
Choose language
English

XploR™ S-Seal

High integrity sealing for extreme pressures and temperatures