Off-Highway Excavator

Boom Pivot
Orkot® C620 can withstand high loads within the boom pivot when excavating large volumes of material.
Hydraulic Cylinder Pivot
Low stick-slip means that applications carrying heavy and valuable loads can be more efficient and smoother with Orkot® C620.
Track Rollers and Undercarriage
The durability of Orkot® C620 extends service life in dynamic applications by reducing wear under load.
Bucket Linkage
Orkot® C620 resists impacts of up to 200 KJ/m², demonstrating resilience in applications that experience shocks and vibration.
Hydraulic Cylinder Rod Guide
Orkot® C620 Wear Rings reduce stick-slip to manage an excavator's sharp and repetitive movements.
Aircraft Landing Gear

Orkot® C620 has the highest load capability of all Orkot® grades, making it the perfect material for landing gear applications. The high-load design means metallic components can be replaced with lightweight composites.
Reduced weight
- Increased fuel efficiency
- Increased passenger/luggage capacity
Low/no maintenance
- Decreased downtime
- Increased revenue generation
- Decreased cost
Low static and dynamic friction
- Smoother operation
- Improved customer experience
Offshore Wind Turbine

Deep Sea Mooring Connection
Orkot® C620 removes the need for lubrication and does not corrode while resisting high loads from rough undercurrents.
Wind Turbine Pitch Cylinder
Orkot® has a very low coefficient of friction, allowing smooth operation at high loads and low speeds.
Offshore Crane

Crane Bearing
Orkot® C620 compensates for shaft misalignment with higher flexibility and is customizable to the design envelope of the application.
Slewing Bearing
A low coefficient of friction during operation with Orkot® C620, even as the surface temperature increases with load.
Heel Point Bearings
Cranes carrying 1,000 tonnes or greater loads can reduce friction and maintenance requirements with Orkot® C620.
Sheave Bearings
Low wear and stick-slip of Orkot® C620 ensure smooth operation throughout the extensive lifetime of the component.
Floating Production Storage and Offloading (FPSO) Mooring

Fairleads and Tensioner Riser
Low wear rates allow Orkot® C620 to operate continuously without compromising on performance.
Turret Bearing
Orkot® C620 offers low friction and minimal stick-slip, making it ideal for slow movements in FPSO turrets and swivel stacks.
Mid-Water Arch (MWA)
Throughout the supporting risers, cables and umbilicals of the MWA, Orkot® C620 is strong enough to withstand high loads.