Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
5 - 456 mm 50 MPa -30°C +200°C - m/s
0.197 - 18 in 7250 psi -20°F +390°F - ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
DownloadSubHeadline - English
Choix de la langue
Choix de la langue