Ø - Range | Pressure Range | Temp. range | Velocity |
8 - 999.99 mm | 30 MPa | -45°C +200°C | 15 m/s |
0.315-39.4 in | 4350 psi | -49°F +392°F | 50 ft/s |
CAD Downloads
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Choix de la langue