Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
90 - 320 mm 0.05 MPa -30°C +200°C 15 m/s
3.5 - 12.5 in 7 psi -22°F +392°F 50 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Choix de la langue
Choix de la langue