Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
12 - 2700 mm 40 MPa -30°C +100°C 6.5 MPa x m/s
0.472 - 106 in 5800 psi -22°F +212°F 2916 psi x ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Choix de la langue
Choix de la langue