Ø - Range | Pressure Range | Temp. range | Velocity |
3 - 11500 mm | — | -40°C +200°C | 18 m/s |
0.118 - 452 in | — | -40°F +392°F | 59 ft/s |
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Choix de la langue