The Turcon® Glyd Ring® II is a double-acting, bi-directional seal for
demanding applications. It consists of a permanently bonded elastomer
energizer and a PTFE-based seal ring to form a one-piece seal.
Recherchez-vous cela ?
Recherchez-vous cela ?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
2.5 - 1016 mm
60 MPa
-60°C +200°C
15 m/s
0.100 - 40.0 in
8700 psi
-76°F +392°F
50 ft/s
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs