Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
Standard: 5 (725) MPa -35°C +100°C 1 m/s
Venting: 2 (290) psi -31°F +212°F 3 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
English
Choix de la langue
English

Hydraulic Seals Catalog

(Metric)

Hydraulic Seals linear inch version complete catalog