Micro-thin, high-performance coatings and surface modification provide
the ultimate choice, maximizing friction characteristics during assembly
and in dynamic applications. Most of the assembly and application
professionals provide a UV-indicator. This is highlighted under ultraviolet
lamps.
Recherchez-vous cela ?
Recherchez-vous cela ?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
—
—
-40°C +175°C
—
—
—
-40°F +347°F
—
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs