contactusurl/es-es/seals/searchSin ResultadosAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems founddeBúsqueda y ayudaShowing¿Desea más información?DistribuidorDistribuidorOfficial DealerPremium Partnerdireccionesdirecciones,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Running in dry, moist or lubricated environments, HiSpin® PDR RT meets
ever growing demand for seal integrity at increasingly higher rotational
speeds. The seal has excellent sealing characteristics at speeds of up
to at least 60 meters per second. A combination of a unique material,
an innovative manufacturing process and specialized sealing lip design,
reduces the friction by up to 75 % when compared to traditional PTFE
seals, leading to a significant reduction in power consumption.
¿Desea más información?
¿Desea más información?
Technical Details
Doble efecto
Helicoidal
Oscilante
Alternativa
Rotativa
Simple efecto
Estática
Ø - Range
Pressure Range
Temp. range
Velocity
10 - 100 mm
0.2 MPa
-60°C +260°C
60 m/s
0.3937 - 3.937 in
29 psi
-76°F +500°F
196.85 ft/s
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs