Technical Details
Doble efecto
Helicoidal
Oscilante
Alternativa
Rotativa
Simple efecto
Estática
Ø - Range Pressure Range Temp. range Velocity
6 - 140 mm 40 MPa -35°C +110°C 0.5 m/s
0.375 - 8 in 5800 psi -31°F +230°F 1.6 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Elegir idioma
Elegir idioma