Calculadora Área y Volumen
Ayuda rápida con los cálculos de área y volumen

Developed with the engineer in mind, the Area & Volume Calculator is an easy-to-use tool, which supports a full range of area and volume calculations. Just select a shape (over 170 are available), input your measurements and the tool quickly calculates area, perimeter, volume and weight. In this latest version, we’ve doubled the number of shapes and sub-shapes available for calculation!
You may also scan the QR-Code and download the Area & Volume Calculator App to your mobile device!