Ø - Range | Pressure Range | Temp. range | Velocity |
Shaft 35 to 500 mm Bore 22 to 500 mm mm | 30 MPa | -45°C +150°C | 2 m/s |
in | 4350 psi | -49°F +302°F | 6.5 ft/s |
CAD Downloads
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Elegir idioma