contactusurl/pt-pt/seals/searchSem resultadosAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofPESQUISA E AJUDAShowingEstá procurando isso?Concessionário DistribuidorOfficial DealerPremium Partnerendereçosendereços,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Ground Balls are rubber spheres of high dimensional accuracy. They guarantee sealing without leaks, are insensitive to dirt and produce little noise. Ground Balls are used primarily as sealing elements in non-return check valves to seal against hydraulic fluid, water or air.
Está procurando isso?
Está procurando isso?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
—
—
-30°C +200°C
—
—
—
-20°F +392°F
—
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Selecionar idioma
Selecionar idioma
Products from the same category
Plásticos High Modulus HiMod® fabricados sob encomenda