Ø - Range | Pressure Range | Temp. range | Velocity |
19 - 1500 mm | — | -45°C +200°C | 15 m/s |
0.750 - 59 in | — | -49°F +392°F | 50 ft/s |
CAD Downloads
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Selecionar idioma