Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
0.5 mm 200 MPa -60°C +325°C 0.5 m/s
0.02 in 29000 psi -75°F +617°F 1.6 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Selecionar idioma
Selecionar idioma