contactusurl/pt-pt/seals/searchSem resultadosAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofPESQUISA E AJUDAShowingEstá procurando isso?Concessionário DistribuidorOfficial DealerPremium Partnerendereçosendereços,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Duas peças de silicone líquido (2C) (LSR) componentes
Specially developed, proprietary tool design and process innovation are the foundation of our advanced two-component injection technology, allowing the production of complex, high-precision parts. In a two-shot molding process, either two dissimilar silicones or a combination of silicone and thermoplastics are injected in two shots into a single tool using a fully automated process. 2K solutions offer increased design latitude and eliminate the need for secondary handling and assembly operations. Read more about our 2K/2-shot processing capabilities.
Está procurando isso?
Está procurando isso?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
—
—
-40°C +175°C
—
—
—
-40°F +347°F
—
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Selecionar idioma
Selecionar idioma
Products from the same category
Plásticos High Modulus HiMod® fabricados sob encomenda