Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
6 - 280 mm -30°C +200°C 1 m/s
0.236 - 11 in -22°F +230°F 3 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Selecionar idioma
Selecionar idioma