Ø - Range | Pressure Range | Temp. range | Velocity |
12 - 260 mm | — | -30°C +110°C | 1 m/s |
0.472 - 10.25 in | — | -22°F +230°F | 3 ft/s |
CAD Downloads
E Catalog Links
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Selecionar idioma