Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
6 - 2600 mm - MPa -45°C +200°C 15 m/s
0.236 - 102 in - psi -50°F +390°F 50 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF样本
DownloadSubHeadline
选择语言
选择语言