Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
13 – 380 mm 70 MPa -30°C +150°C 5 m/s
0.500 – 15 in 10150 psi -22°F +302°F 16.4 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF样本
DownloadSubHeadline
选择语言
选择语言