Turel® Square Ring & Back-up Rings
The Turel® Square Ring, together with Back-up Rings has been specially developed for use in low temperature landing gear applications.
- Static seal for extreme conditions
- Effective sealing at temperatures as low as -60°C / -76°F
- High tolerance for hardware movements

Turcon® Wedgpak®
The Turcon® Wedgpak® consists of a triangular elastomer supported by two delta shaped Back-up Rings.
- Turcon® Wedgpak® has reduced, yet effective elastomer contact, for positive sealing at all temperatures
- Turcon® Wedgpak® has two triangular Back-up rings offering optimum extrusion resistance even at high pressure shocks

Orkot® Slydring
Polymeric composite bearings with a polyester base matrix and one or more layers of cloth for reinforcement.
- “Soft” wear particles protect sealing system from damage
- Load capacity exceeds traditional metal bearings
- High tolerance to overloading (Shock loads)
- Fully compatible with red oil types
- Proven performance as LDG bearing (A320, A350)

Turcon® VL Seal
The combination of the Turcon® VL Seal and the Turcon® Excluder DC is a proven sealing solution for many helicopter MRA and TRA applications, as well as MRD and TRDs.
- Unique back-pumping sealing system actively prevents external leakage
- Well lubricated seals allow over 30,000 landings with one set of seals
- Range of excluders and scrapers, suitable for most groove standards, effectively scrape water, ice and dirt
- Market leading Turcon® PTFE materials

Turcon® Excluder DC
Turcon® Excluder DC is a well proved double-acting excluder.
- Unique design with an O-Ring energizer
- Fits AS4716 glands
- Works upstream as a secondary seal
- Ice scraping capability

Wheel and Brake
Trelleborg Sealing Solutions has a full suite of seals and other products for aircraft wheels and brakes, such as brake seals and scrapers, metering pin seals, bearing grease retainers, static seals and shrouds.

Bearing grease dams
Bespoke designs to suit specific wheel geometries.
- Unique Trelleborg Sealing Solutions design to meet customer specifications
- Effectively retains wheel bearing grease
- Materials compatible with all engine oils and fuels