Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
up to 500 mm up to 200 MPa -60°C +250°C 30 m/s
up to 19.68 in up to 29000 psi -75°F +480°F 100 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF样本
DownloadSubHeadline
选择语言
选择语言