Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
0.6 mm - infinite 200 MPa -40°C +325°C
0.023 in - infinite 29000 psi -40°F +617°F
LOAD CAPACITY PER TIRE
Notes

PDF样本
For full engineering information and installation, please use our PDF catalogs
选择语言
选择语言