Turcon® VL Seal
The combination of the Turcon® VL Seal and the Turcon® Excluder DC is a proven sealing solution for many helicopter MRA and TRA applications, as well as MRD and TRDs.
- Unique back-pumping sealing system actively prevents external leakage
- Well lubricated seals allow over 30,000 landings with one set of seals
- Range of excluders and scrapers, suitable for most groove standards, effectively scrape water, ice and dirt
- Market leading Turcon® PTFE materials

Orkot® Slydring
Polymeric composite bearings with a polyester base matrix and one or more layers of cloth for reinforcement.
- “Soft” wear particles protect sealing system from damage
- Load capacity exceeds traditional metal bearings
- High tolerance to overloading (Shock loads)
- Fully compatible with red oil types
- Proven performance as LDG bearing (A320, A350)

Turcon® Plus Seal II
The Turcon® Plus Seal is a low friction slipper seal with a proven track record.
- Extremely long service life
- Low friction
- Micro-grooves for lubrication of seal surface

Turcon® Dual Piston Ring
Turcon® Dual Piston Ring is widely used in pistons in MRAs and TRAs as a secondary seal providing backup sealing in emergencies.
- Low Friction
- Narrow groove
- Ideally suited for use in tandem with a Slipper Seal due to the low, but controlled friction

Turcon® Excluder DC
Turcon® Excluder DC is a well proved double-acting excluder.
- Unique design with an O-Ring energizer
- Fits AS4716 glands
- Works upstream as a secondary seal
- Ice scraping capability