Applications
Hydraulic suction or discharge of abrasive materials.
Advantages
Excellent resistance to abrasion (very thick tube).
20bar working pressure.
Low installation costs.
Suppression of pressure surges.
Damping of vibrations and noise.
Design
Technical drawing

Overview
Inner tube
wear resistant NR, black, smooth.
Reinforcement
metallic textile with embedded steel helix
Cover
weather resistant EPDM, black, corrugated, fabric impression.
Temperature range
-30 to +70
Standard/Approval
Hoses are fitted with END-FLEX® flanges (fitted hoses are allowed to work with pressure and vacuum mentioned in the table).
Additional information
Low stretch under 20bar working pressure.
Can be used in ATEX zones.
Can be used in ATEX zones.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)