Applications
Heavy duty water delivery hose, for irrigation, industrial or waste water.
Design

Overview
Inner tube
SBR, black, smooth.
Reinforcement
synthetic textile
Cover
SBR, black, fabric impression.
Temperature range
-30 to +80
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)