Applications

Advantages

Design

4062_e22239f1-c506-4f62-bff5-3a3f34d2c9ab.gif
Overview
Inner tube
oil resistant NBR, black, smooth.
Reinforcement
two textile braids
Cover
oil and weather resistant CR, black, smooth.
Additional information
Delivery terms for every order:
50% in fixed length ;
50% in random lengths:
10-39m for all DN,
41-119m for DN 4.8 to 15.9,
41-79m for DN 19 to 25.4.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
9.5
18.5
110
440 70 20.320 80.00 0060498
9.5
18.5
110
440 70 30.480 120.00 0060499
12.7
21.7
93
370 85 36.000 120.00 0060503
15.9
25.9
80
320 105 31.280 80.00 0060506
15.9
25.9
80
320 105 46.920 120.00 0060507
19.0
29.0
70
280 130 19.040 40.00 0060509
19.0
29.0
70
280 130 38.080 80.00 0060510
25.4
35.9
55
220 150 26.080 40.00 0060512
25.4
35.9
55
220 150 39.120 60.00 5008340
38.1
49.6
40
160 240 19.900 20.00 0070160
38.1
49.6
40
160 240 39.800 40.00 0070159
4.8
12.7
160
640 40 5.520 40.00 0060485
4.8
12.7
160
640 40 11.040 80.00 0060486
4.8
12.7
160
640 40 16.560 120.00 0060487
50.8
62.3
33
140 300 54.040 40.00 0070161
6.4
14.6
145
585 45 6.640 40.00 0060489
6.4
14.6
145
585 45 13.280 80.00 0060490
6.4
14.6
145
585 45 19.920 120.00 0060491
7.9
16.9
130
520 55 27.840 120.00 0060495
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3