Overview
Features
Very high mechanical properties with an excellent tear resistance.
Applications
Hoppers, chutes, vibrating lines, truck boxes, etc., linings to protect equipment, especially at loading and unloading points, against very abrasive products, due to their very nature (very abrasive rocks, wood, chemical products, etc.), density and hardness (medium to high), shapes (salient, sharp-edged), large grain size, with dry or wet conditions and maximum temperature +70°C.

Areas of activity: sand and gravel quarries, steel industry, foundries, metal industry, aggregate and cement industries, concrete plants, sawmills.
Advantages
Excellent shock impact and cut resistance against large grain size products: blocks, masses, etc.
Protection against corrosion
Noise and vibration propagation reduction
Possibility to be produced with bonding layer for cold vulcanizing or with steel backing for mechanical fixing
Benefits
Performance
Economy: reduce downtime and maintenance costs
Long service life: lower hourly costs
Reliability
Safety
Mechanical, Physical and Chemical Properties
Mechanical
Measure characteristic Standard Value
Rubber compound - Black RF20
Density 1.12 ± 0.05 g/cm³
Hardness ASTM D2240 65 ± 5 Shore A
Tensile strength ISO 37 ≥25 MPa
Elongation at break ISO 37 ≥450 %
Tear resistance ISO 34-1 ≥70 N/mm
Abrasion resistance (10N) ISO 4649 ≤100 mm³
Compression set after 22h at 70°C ISO 815-1 ≤20 %
Temperature
Measure characteristic Standard Value
Working temperature -40/+70 °C
Ageing
Measure characteristic Standard Value
∆ Tensile strength after 168h at 70°C ASTM D573 ≤-15 %
∆ Elongation at break after 168h at 70°C ASTM D573 ≤-20 %
Ozone resistance, 50pphm, 4h, 30°C, 20% No crack ISO 1431-1 method A %
Oil Resistance
Measure characteristic Standard Value
Chemical Resistance
Diluted acids and bases Concentrated acids and bases Ozone Oils and hydrocarbons
Very good Good Good Non suitable
Dimensions
Downloads

Rubber Sheeting and Matting

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3