Circular + profile

Circular studs (MC 2K1) - (MC 7A) 

Overview
ill_gear_bg_rgb
Features
Non-slip surface.
Circular studs.
Thermal and acoustic insulation.
ill_alternative_bg_rgb
Application
Flooring and matting for halls, corridors, ramps, stairs, elevators, in industrial premises and for indoor installations.

WARNING: for public areas where more demanding safety is required, we advise the use of our fire resistant and low and non toxic smoke emission qualities.
ill_coated_systems_bg_rgb
Advantages
High dimensional and color stability
High hardness and abrasion properties, which means a better transit resistance
Good scratch resistance
Good adhesion to different possible substrates
Prevents the risk of persons falling
Visibility
Easy to clean and low maintenance
Noise, vibration, and cold propagation reduction
ill_protect_bg_rgb
Benefit
Safety
Cleanliness, hygiene
Comfort
Service life
Mechanical, Physical and Chemical Properties
Mechanical
Measure characteristic Standard Value
Hardness ASTM D2240 80 ± 5 Shore A
Abrasion resistance (5N) ISO 4649 ≤ 200 mm³
Residual indentation EN ISO 24343 ≤ 0.15 mm
Dimensional stability EN ISO 23999 ±0.3 %
Diluted acids and bases ISO 10140-3 12 db
Chemical Resistance
Common cleaning products EN 423 Good
Dimensions
Color Thickness (mm) Width (mm) Length (m) Weight (kg/m2) Pattern
Black 3.0±0.3 1200.0±2% 10.0±2% 4.4 MC 2K1
Black 3.0±0.3 1000.0±2% 10.0±2% 4.4 MC 2K1
Grey 3.0±0.3 1000.0±2% 10.0±2% 3.82 MC 2K1
Blue 3.0±0.3 1000.0±2% 10.0±2% 4.41 MC 2K1
Green 3.0±0.3 1000.0±2% 10.0±2% 3.76 MC 2K1
Grey 3.0±0.3 1200.0±2% 10.0±2% 3.81 MC 2K1
Blue 3.0±0.3 1200.0±2% 10.0±2% 3.77 MC 2K1
Brown 3.0±0.3 1000.0±2% 10.0±2% 3.74 MC 2K1
Brown 3.0±0.3 1200.0±2% 10.0±2% 3.74 MC 2K1
Green 3.0±0.3 1200.0±2% 10.0±2% 3.76 MC 2K1
Black 4.5±0.4 1000.0±2% 10.0±2% 6.03 MC 7A
Identification
Branding Without.
Back face Type 2K1: with fabric impression backing. Type 7A: buffed.
Packaging Rolled on cardboard tube Ø 80mm.
Wrapping Black polyethylene film.
Labelling Self-adhesive label indicating product name, dimensions, area in m², nominal weight, and product code to allow product traceability.
Downloads

Rubber Sheeting and Matting

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3