Applications
For use in sewer cleaning water pressure applications.
Suitable for replacing hydraulic hoses used in this application.
Advantages
- Abrasion and weather resistant cover compound.
- Smooth cover, low friction.
- Long lengths.
Design
Technical drawing

Overview
Inner tube
SBR, black, smooth.
Reinforcement
steel,
Cover
SBR/NR, black, smooth.
Temperature range
-30 to +80
Standard/Approval
Hydraulic coupling.
Additional information
Delivered without couplings.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Check out our Drain & Sewer cleaning Solutions in video
Check out our dedicated video