Applications
For spraying of mortar and mixed concrete as well as dry products.
Used as a service hose between pump and nozzle in transporting plaster, grout and ready mixed concrete.
Advantages
Light weight, flexible and is easy to handle.
Abrasion resistant tube compound.
Conductive inner tube compound gives increased safety for the operator.
Non-staining white cover avoids traces on walls and floors.
Design

Overview
Inner tube
wear resistant NR, smooth.
Reinforcement
synthetic textile
Cover
wear and weather resistant SBR, fabric impression.
Temperature range
-30 to +70
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
65 |
85 |
20 |
60 | 350 | 56.600 | 20.00 | 59006822 | |
65 |
85 |
20 |
60 | 350 | 2.83 | 40 | 59006823 |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)